MAX49921

PRODUCTION

0 to 70V, High-Precision Current-Sense Amplifier

Unidirectional Automotive CSA with Most Extended Protection Immunity

Part Models
4
1ku List Price
Starting From $1.10

Part Details

  • AEC-Q100 Qualified for Automotive Applications
  • ± 0.5µV (typ) Input Offset Voltage
  • ± 0.05% (typ) Gain Error
  • 0 to +70V Input Voltage Range
  • -42V to +80V Protective Immunity
  • 65kHz, -3dB Bandwidth
  • 140dB DC CMRR
  • Gain Options: 20V/V, 50V/V
  • Rail-to-Rail Output
  • 2mm x 3mm, 8-Pin TDFN Package
  • -40°C to +125°C Automotive Temperature Range
MAX49921
0 to 70V, High-Precision Current-Sense Amplifier
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 5
MAX9919 PRODUCTION -20V to +75V Input Range, Precision Uni-/Bidirectional, Current-Sense Amplifiers
MAX9920 PRODUCTION -20V to +75V Input Range, Precision Uni-/Bidirectional, Current-Sense Amplifiers
MAX40201 RECOMMENDED FOR NEW DESIGNS Dual-Channel, 0V to 76V Current-Sense Amplifier
MAX40056F RECOMMENDED FOR NEW DESIGNS Bidirectional Current Sense Amplifier with PWM-Rejection
MAX40056U PRODUCTION Bidirectional Current Sense Amplifier with PWM-Rejection
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
MAX49921EVKIT

Evaluation Kit for the MAX49921

Features and Benefits

  • Precision Real-Time Current Monitoring
  • 0V to +70V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX49921 evaluation kit (EV kit) provides a proven design to evaluate the MAX49921 high precision, high voltage, unidirectional current-sense amplifier. This EV kit demonstrates the MAX49921 in a small, 2mm x 3mm 8-pin TDFN package.

The EV kit PCB comes with a MAX49921FATA/VY+ installed, which is the 50V/V gain version. The other gain option available is the pin-compatible MAX49921TATA/ VY+ (G = 20V/V). Contact the factory for MAX49921TATA/ VY+ availability.

Applications

  • Automotive Current Sensing
  • Battery Current Monitoring
  • Current Monitoring of Inductive Loads
  • High- and Low-Side Precision Current Sensing
  • Precision High-Voltage Current Monitoring
  • Solenoid Current Sensing
  • Super-Capacitor Charge/Discharge Monitoring

MAX49921EVKIT
Evaluation Kit for the MAX49921

Latest Discussions

No discussions on MAX49921 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed