MAX49918

RECOMMENDED FOR NEW DESIGNS

Bidirectional, On-The-Fly Programmable Gain, Current-Sense Amplifier with Wide Measurement Range

Part Models
2
1ku List Price
Starting From $1.50

Part Details

  • Programmable Gain Options through I2C from 10V/V to 200V/V (8 steps)
  • ±1μV (typ) Input Offset Voltage for REF1 = REF2 = VDD/2
  • ±5μV (typ) Input Offset Voltage for REF1 = VDD and REF2 = GND at Gain = 20V/V
  • ±0.01% (typ) Gain Error
  • -5V to +70V Input Voltage Range
  • -6V to +80V Protective Immunity
  • 70kHz, -3dB Bandwidth at Gain = 20V/V
  • 145dB DC CMRR
  • Rail-to-Rail Output
  • 3mm x 3mm, TDFN-10 Package
  • -40°C to +125°C Temperature Range
MAX49918
Bidirectional, On-The-Fly Programmable Gain, Current-Sense Amplifier with Wide Measurement Range
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice 1


Models for the following parts are available in LTspice:

  • MAX49918
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
MAX49918EVKIT

Evaluation Kit for the MAX49918

Features and Benefits

  • Programmable Gain Options through I2C from 10V/V to 200V/V (8 steps)
  • ±1μV (typ) Input Offset Voltage for REF1 = REF2 = VDD/2
  • ±5μV (typ) Input Offset Voltage for REF1 = VDD and REF2 = GND for Gain = 20V/V
  • ±0.01% (typ) Gain Error
  • -5V to +70V Input Voltage Range
  • -6V to +80V Protective Immunity
  • 70kHz, -3dB Bandwidth for Gain = 20V/V
  • 145dB DC CMRR
  • Rail-to-Rail Output
  • 3mm x 3mm TDFN-10 Package
  • -40°C to +125°C Temperature Range

Product Details

The MAX49918 evaluation kit (EV kit) is a fully tested and assembled circuit that demonstrates the capabilities of the MAX49918, a high-precision, wide measurement range, programmable gain, bidirectional current-sense amplifier that monitors two distinct current levels.

The gain of MAX49918 is programmed by I2C communication.

The MAX49918 EV kit operates over the automotive temperature range of -40°C to +125°C.

The EV kit reserves a PCB footprint so that a MAX32625PICO board can be soldered on it. With the MAX32625PICO board, users can control the gain conveniently with the GUI software.

MAX49918EVKIT
Evaluation Kit for the MAX49918

Latest Discussions

Recently Viewed