MAX4984E
PRODUCTIONHigh-Speed USB 2.0 Switches with ±15kV ESD
High-Speed USB 2.0 Switches Provide ±15kV ESD Protection in a Tiny UTQFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $3.09
Part Details
- USB Hi-Speed Switching
- ESD Protection on COM
- ±15kV Human Body Model
- ±15kV IEC 61000-4-2 Air Gap
- ±8kV IEC 61000-4-2 Contact
- Power-Supply Range: +2.8V to +5.5V
- Low 5Ω (typ) On-Resistance (RON)
- -3dB Bandwidth: 950MHz (typ)
- Compatible with Logic I/O Down to 1.4V
- COM Analog Inputs Fault Protected Against Shorts to +5.5V
- Low Supply Current 0.6µA (typ)
- Enable Input:
- Active-Low (Active-Low EN) MAX4983E
- Active-High (EN) MAX4984E
- Small 10-Pin, 1.4mm x 1.8mm UTQFN
The MAX4983E/MAX4984E are high ESD-protected analog switches that combine the low on-capacitance and low on-resistance necessary for high-performance switching applications. COM1 and COM2 are protected against ±15kV ESD without latchup or damage. The devices are ideal for USB 2.0 Hi-Speed applications at 480Mbps. The switches also handle all the requirements for USB low- and full-speed signaling.
The MAX4983E/MAX4984E double-pole/double-throw (DPDT) switches are fully specified to operate from a single +2.8V to +5.5V power supply and are protected against a +5.5V short to COM1 and COM2. This feature makes the MAX4983E/MAX4984E fully compliant with the USB 2.0 specification of VBUS fault protection. The devices feature low-threshold-voltage logic inputs, permitting them to be used with low I/O voltage systems. The MAX4983E features an active-low enable input (active-low EN) that when driven high sets the device in shutdown mode. The MAX4984E features an active-high enable input (EN) that when driven low sets the device in shutdown mode. When the device is in shutdown mode, the quiescent supply current is reduced to 0.1µA.
The MAX4983E/MAX4984E are available in a space-saving, 10-pin, 1.4mm x 1.8mm UTQFN package, and operate over a -40°C to +85°C temperature range.
Applications
- Bus Switches
- Cell Phones
- Digital Still Cameras
- GPS
- Notebook Computers
- PDAs
- Video Switching
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4984EEVB+ | Ultra Thin Quad Flatpack, No Leads | ||
MAX4984EEVB+T | Ultra Thin Quad Flatpack, No Leads |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 9, 2023 - 2276A WAFER FAB |
||
MAX4984EEVB+ | PRODUCTION | |
MAX4984EEVB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX4984E yet. Have something to say?
Start a Discussion on EngineerZone®