MAX4968C
PRODUCTION16-Channel, Linear, High-Voltage Analog Switches in BGA Packages
Industry's First High-Voltage, Latchup-Free Switches in BGA Save 40% of the Area over Competitors
- Part Models
- 2
- 1ku List Price
- Starting From $36.92
Part Details
- Save Space—Optimized for High-Channel-Count Systems
- Small BGA Package
- 16 Integrated Channels
- High Performance—Designed to Enhance Image Quality
- True Linear Switching—RON Flatness Guaranteed in Entire Input Range
- 46dB (typ) THD
- Low Parasitic Capacitance Guarantees High Bandwidth
- Low-Charge Injection and Voltage Spiking
- 2nd Harmonic Distortion < -45dB at 2MHz ± 90V
- Pulse Analog Class AB
- DC to 30MHz Small-Signal Analog Bandwidth (CLOAD = 200pF)
- 500kHz to 20MHz High-Signal Analog Bandwidth (CLOAD = 200pF)
- Extended Input Range Up to 210VP-P
- -68dB (typ) Off-Isolation at 5MHz (50Ω)
- Increased Flexibility Saves Design Time
- No Dedicated High-Voltage Supplies Required
- Daisy-Chainable Serial Interface
- Asynchronous Set/Clear Input to Program All Switches Without Need for SPI
- Superior Reliability
- Latch-Free SOI HVCMOS Process Technology for High Performance & Robustness
- Integrated Overvoltage Protection
The MAX4968B/MAX4968C are 16-channel, high-linearity, high-voltage (HV), bidirectional SPST analog switches with 18Ω (typ) on-resistance. The devices are ideal for use in applications requiring high-voltage switching controlled by a low-voltage control signal, such as ultrasound imaging and industrial printing. The MAX4968C provides integrated 40kΩ bleed resistors on each switch terminal to discharge capacitive loads. Using HVCMOS technology, these switches combine high-voltage bilateral MOS switches and low-power CMOS logic to provide efficient control of high-voltage analog signals.
In typical ultrasound applications, the MAX4968B/MAX4968C do not require a dedicated HV supply, which implies a significant simplification of system requirements. The negative voltage supply can be shared with the transmitter and the positive voltage supply is typically +12V.
The devices are available in a 64-bump BGA package and are specified over the -40°C to +85°C extended temperature range.
Applications
- Industrial Printing
- Medical Ultrasound Imaging
- Nondestructive Testing (NDT)
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4968CEXB+ | Chip-Scale Ball-Grid Array | ||
MAX4968CEXB+T | Chip-Scale Ball-Grid Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Single-Supply Analog Switches and Multiplexers 1 | ||
MAX4968A | PRODUCTION | 16-Channel, Linear, High-Voltage Analog Switches |
Latest Discussions
No discussions on MAX4968C yet. Have something to say?
Start a Discussion on EngineerZone®