MAX4968

PRODUCTION

16-Channel, Linear, High-Voltage Analog Switches

Industry's First High-Voltage, Latchup-Free Switches Keep RON Flat Over Entire Supply Range

Part Models
2
1ku List Price
Starting From $49.08

Part Details

  • Latch Free
    • SOI HVCMOS Process Technology for High Performance and Robustness
  • No Dedicated High-Voltage Supplies Required
  • RON Flatness Guaranteed in Entire Input Range
  • Low-Power Dissipation
  • Low-Charge Injection and Voltage Spike
  • 25MHz Serial Interface (+2.5V to +5V)
  • 2nd Harmonic Distortion < -45dB at 2MHz ± 90V Pulse
  • Low Parasitic Capacitance Guarantees High Bandwidth
  • DC to 30MHz Small-Signal Analog Bandwidth (CLOAD = 200pF)
  • 500kHz to 20MHz High-Signal Analog Bandwidth (CLOAD = 200pF)
  • Extended Input Range Up to 210VP-P
  • -80dB (typ) Off-Isolation at 5MHz (50Ω)
  • Shunt (Bleed) Resistors on Outputs (MAX4968A Only)
  • Daisy-Chainable Serial Interface
MAX4968
16-Channel, Linear, High-Voltage Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 1
MAX4940 PRODUCTION Dual/Quad, Unipolar/Bipolar, High-Voltage Digital Pulsers
Medical Ultrasound Switches and Pulsers 2
MAX14803 PRODUCTION Low-Charge-Injection, 16-Channel, High-Voltage Analog Switches
MAX14802 PRODUCTION Low-Charge-Injection, 16-Channel, High-Voltage Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed