MAX4944

Overvoltage-Protection Controllers with Internal FET

Provide Input Voltage Protection Up to +28V without Requiring an External nFET

Viewing:

Part Details

  • Input Voltage Protection Up to +28V
  • Integrated nFET Switch
  • Preset Overvoltage Protection Trip Level
    • 7.40V (MAX4943)
    • 6.35V (MAX4944_)
    • 5.80V (MAX4945_)
    • 4.56V (MAX4946)
    • 8.90V (MAX4949)
  • Low-Current Undervoltage-Lockout Mode
  • Short-Circuit Protection (Latchoff/Autoretry)
  • Internal 15ms (typ) Startup Delay and Retry Times
  • Input Voltage Power-Good Logic Output
  • Thermal-Shutdown Protection
  • Small, 8-Pin (2mm x 2mm) µDFN Package
MAX4944
Overvoltage-Protection Controllers with Internal FET
MAX4943, MAX4944, MAX4944L, MAX4945, MAX4946, MAX4949: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX4843 Overvoltage Protection Controllers with Low Standby Current
MAX4844 Overvoltage Protection Controllers with Low Standby Current
MAX4846 Overvoltage Protection Controllers with Low Standby Current
Surge Stopper, Overvoltage, and Overcurrent Protection 1
MAX4845 PRODUCTION Overvoltage Protection Controllers with Low Standby Current
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4944 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed