MAX4846

Overvoltage Protection Controllers with Low Standby Current

Industry's Smallest Overvoltage Protection Controllers

Part Details

  • Overvoltage Protection Up to 28V
  • Preset 7.4V, 6.35V, 5.8V, or 4.65V Overvoltage Trip Level
  • Low (10µA) Undervoltage Lockout Standby Current
  • Drives Low-Cost nMOSFET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • Overvoltage Fault FLAG Indicator
  • 6-Pin (1.5mm x 1.0mm) µDFN Package
MAX4846
Overvoltage Protection Controllers with Low Standby Current
Ask a Question

Documentation

Reliability Data 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More

Latest Discussions

No discussions on MAX4846 yet. Have something to say?

Start a Discussion on EngineerZone®