MAX4844

Overvoltage Protection Controllers with Low Standby Current

Industry's Smallest Overvoltage Protection Controllers

Viewing:

Part Details

  • Overvoltage Protection Up to 28V
  • Preset 7.4V, 6.35V, 5.8V, or 4.65V Overvoltage Trip Level
  • Low (10µA) Undervoltage Lockout Standby Current
  • Drives Low-Cost nMOSFET
  • Internal 50ms Startup Delay
  • Internal Charge Pump
  • Overvoltage Fault FLAG Indicator
  • 6-Pin (1.5mm x 1.0mm) µDFN Package
MAX4844
Overvoltage Protection Controllers with Low Standby Current
MAX4843, MAX4844, MAX4845, MAX4846: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4844 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed