MAX4896
PRODUCTIONSpace-Saving, 8-Channel Relay/Load Driver
- Part Models
- 4
- 1ku List Price
- Starting From $4.09
Part Details
- Relay Driver Supports Medium Voltage Applications
- Up to 50V Continuous Drain-to-Source Voltage
- +2.7V to +5.5V Logic Supply Voltage
- Guaranteed Drive Current: VS ≥ 4.5V: 200mA (All Channels On)/410mA (Individual Channels) VS ≤ 3.6V: 100mA
- Integration and Small Packages Save Board Space
- 5mm x 5mm, 20-Pin TQFN Package
- Built-In Protection Circuitry Increases Safety
- Built-In Output Clamp Protects Against Inductive Kickback
- Open-Load and Short-Circuit Detection and Protection
- Thermal Shutdown
- Active-Low RESET Input Turns Off All Outputs Simultaneously
- Active-Low FLAG Output for µP Interrupt
- Built-in Power-On Reset
- Temperature Range (-40°C to +125°C)
- Serial Port Supports Most Microcontroller Architectures
- SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
- Serial Digital Output for Daisy-Chaining and Diagnostics
- Low Power Consumption Reduces Power Supply Requirements Saving System Cost
- Low 100µA (Max) Quiescent Supply Current
The MAX4896 8-channel relay and load driver is designed for medium voltage applications up to 50V. This device is offered in a 20-pin, 5mm x 5mm TQFN package, resulting in substantial board space savings.
The MAX4896 8-channel relay driver offers built-in inductive kickback protection, drive for latching/nonlatching or dual-coil relays, and open-load and short-circuit fault detection.The MAX4896 also protects against overcurrent conditions. Each independent open-drain output features a 3Ω (typ) on-resistance, and is guaranteed to sink 200mA of load current (VS ≥ 4.5V).
A built-in overvoltage protection clamp handles kick-back-voltage transients, which are common when driving inductive loads. Thermal-shutdown circuitry shuts off all outputs (OUT_) when the junction temperature exceeds +160°C. The MAX4896 employs a reset input that allows the user to turn off all outputs simultaneously with a single control line.
The MAX4896 includes a 10MHz SPI™-/QSPI™-/MICROWIRE™-compatible serial interface. The serial interface is compatible with TTL-/CMOS-logic voltage levels and operates with a single +2.7V to +5.5V supply. In addition, the SPI output data can be used for diagnostics purposes including open-load and short-circuit fault detection.
The MAX4896 is offered in the extended (-40°C to +85°C) and (-40°C to +125°C) operating temperature ranges.
Applications
- ATE Systems
- Industrial Equipment
- Power-Grid Monitoring and Protection Equipment
- White Goods
Documentation
Data Sheet 1
Reliability Data 1
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4896ATP+ | 20-LFCSP-5X5X0.75 | ||
MAX4896ATP+T | 20-LFCSP-5X5X0.75 | ||
MAX4896ETP+ | 20-LFCSP-5X5X0.75 | ||
MAX4896ETP+T | 20-LFCSP-5X5X0.75 |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Standard High Speed D/A Converters 1 | ||
MAX5851 | PRODUCTION | Dual, 8-Bit, 80Msps, Current-Output DAC |