MAX4890E
PRODUCTION1000 Base-T, ±15kV ESD Protection LAN Switches
High-Speed Analog Switches for Gigabit Ethernet Applications that Switch the Signals from Two Interface Transformers and Connect Them to a Single Ethernet Controller
- Part Models
- 2
- 1ku List Price
- Starting From $4.08
Part Details
- ±15kV ESD Protected Per MIL-STD-883, Method 3015
- Single +3.0V to +3.6V Power-Supply Voltage
- Low On-Resistance (RON): 4Ω (typ), 6.5Ω (max)
- Ultra-Low On-Capacitance (CON): 8pF (typ)
- -23dB Return Loss (100MHz)
- -3dB Bandwidth (650MHz)
- Optimized Pin Out for Easy Transformer and PHY Interface
- Built-In LED Switches for Switching Indicators to Docking Station (MAX4892E)
- Low 450µA (max) Quiescent Current
- Bidirectional 8 to 16 Multiplexer/Demultiplexer
- Standard Pin Out, Matching the MAX4890 and MAX4892
- Space-Saving Lead-Free Packages
- 32-Pin, 5mm x 5mm, TQFN Package
- 36-Pin, 6mm x 6mm, TQFN Package
The MAX4890E/MAX4892E meet the needs of high-speed differential switching. The devices handle the needs of Gigabit Ethernet (10/100/1000) Base-T switching as well as LVDS and LVPECL switching. The MAX4890E/MAX4892E provide enhanced ESD protection up to ±15kV, and excellent high-frequency response, making the devices especially useful for interfaces that must go to an outside connection.
Both devices provide extremely low capacitance (CON), as well as low resistance (RON), for low-insertion loss and very wide bandwidth. In addition to the four pairs of DPDT switches, the MAX4892E provides LED switching for laptop computer/docking station use.
The MAX4890E/MAX4892E are pin-for-pin equivalents to the MAX4890/MAX4892 and can replace these devices for those applications requiring the enhanced ESD protection. Both devices are available in space-saving TQFN packages and operate over the standard -40°C to +85°C temperature range.
Applications
- Board-Level Redundancy Protection
- Notebooks and Docking Stations
- Servers and Routers with Ethernet Interfaces
- SONET/SDH Signal Routing
- T3/E3 Redundancy Protection
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4890EETJ+ | 32-LFCSP-5X5X0.75 | ||
MAX4890EETJ+T | 32-LFCSP-5X5X0.75 |
This is the most up-to-date revision of the Data Sheet.