MAX4885AE

PRODUCTION

High-Bandwidth, VGA 2:1 Switch with ±15kV ESD Protection

Allows for a Signal From One Video Source to Be Switched into Two Video Sinks with Increased Bandwidth and ESD Protection

Part Models
2
1ku List Price
Starting From $2.01
Viewing:

Part Details

  • Low 5Ω (typ) On-Resistance (R, G, B Signals)
  • Low 5.5pF (typ) On-Capacitance (R, G, B Signals)
  • Independent, Selectable Logic Inputs for Switching
  • Similar Pin Configuration to MAX4885
  • Ultra-Small, 28-Pin (4mm x 4mm) TQFN Package
  • ±15kV ESD Human Body Model (HBM)
MAX4885AE
High-Bandwidth, VGA 2:1 Switch with ±15kV ESD Protection
MAX4885AE: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4885AEEVKIT

Evaluation Kit for the MAX4885AE

Features and Benefits

  • Complete 2:1 VGA Multiplexer
  • VGA Connections and Power
  • LED Indicators for Switch Connections
  • VGA Inputs/Outputs
  • Fully Assembled and Tested

Product Details

The MAX4885AE evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX4885AE VGA 2:1 multiplexer. VGA input/output connectors are provided to easily interface the MAX4885AE EV kit with VGA-compatible devices. The EV kit can be powered from the 5V DC delivered through the VGA cable or from an external 5V DC power supply.

Applications

  • KVM for Servers
  • Notebook Computers—MXM/Switchable Graphics

MAX4885AEEVKIT
Evaluation Kit for the MAX4885AE

Latest Discussions

No discussions on MAX4885AE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed