MAX4885
PRODUCTIONComplete VGA 1:2 or 2:1 Multiplexer
- Part Models
- 2
- 1ku List Price
- Starting From $2.19
Part Details
- +5V Single-Supply Operation
- Programmable Voltage Clamp for Open-Drain DDC Signals
- Low 5Ω (typ) On-Resistance (R, G, B Signals)
- Low 13pF (typ) On-Capacitance (R, G, B Signals)
- Break-Before-Make Switching Protects Against Circuit Shorts
- Low 300µA Supply Current (Lower than 1µA with Charge Pump Disabled)
- Space-Saving, Lead-Free 32-Pin (5mm x 5mm) TQFN Package
The MAX4885 integrates high-bandwidth analog switches and level translating buffers to implement a complete 1:2 or 2:1 multiplexer for VGA signals. The device provides switching for RGB, display data channel (DDC), and horizontal and vertical synchronization (HSYNC, VSYNC) signals. A low-noise charge pump with internal capacitors provides a boosted gate-drive voltage to improve performance of the RGB switches.
In the 1:2 multiplexer mode, HSYNC/VSYNC inputs feature level-shifting buffers to support low voltage CMOS or standard TTL-compatible graphics controllers. In the 2:1 multiplexer mode, the output buffers for the HSYNC/VSYNC inputs are disabled, allowing bidirectional signaling. In both modes, DDC signals are voltage-clamped to an external voltage to provide level translation and protection. The MAX4885 features a 5µA shutdown mode and is ESD protected to ±8kV human body model (HBM) on externally routed pins.
The MAX4885 is specified over the extended (-40°C to +85°C) temperature range, and is available in the 32-pin, 5mm x 5mm TQFN package.
Applications
- Notebook Computers
- Servers
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4885ETJ+ | 32-LFCSP-5X5X0.75 | ||
MAX4885ETJ+T | 32-LFCSP-5X5X0.75 |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX4885ETJ+ | PRODUCTION | |
MAX4885ETJ+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 1 | ||
MAX4887 | LAST TIME BUY | Triple Video Switch |