MAX4825

PRODUCTION

+3.3V/+5V, 8-Channel, Relay Drivers with Fast Recovery Time and Power-Save Mode

Octal Relay Drivers for Non-Latching Relays or Dual-Coil Latching Relays

Part Models
2
1ku List Price
Starting From $3.38

Part Details

  • Built-In Zener Kickback Protection for Fast Recovery
  • Programmable Power-Save Mode Reduces Relay Power Consumption (MAX4822/MAX4824)
  • 10MHz SPI-/QSPI-/MICROWIRE-Compatible Serial Interface
  • Eight Independent Output Channels
  • Drive +3V and +5V Relays
  • Guaranteed 70mA (min) Coil Drive Current
  • Guaranteed 5Ω (max) RON
  • Active-Low SET/Active-Low RESET Functions to Turn On/Off All Outputs Simultaneously
  • Serial Digital Output for Daisy Chaining
  • Optional Parallel Interface (MAX4824/MAX4825)
  • Low 300µA (max) Quiescent Supply Current
  • Space-Saving, 4mm x 4mm, 20-Pin TQFN Package
MAX4825
+3.3V/+5V, 8-Channel, Relay Drivers with Fast Recovery Time and Power-Save Mode
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

eval board
MAX4824PMB1

MAX4824PMB1 Peripheral Module

Features and Benefits

  • Eight Independent Output Channels Capable of 70mA Sink Current
  • Guaranteed 5Ω (max) RON
  • Drive Eight Relays (or Other Loads) Independently
  • 4-Bit Parallel Interface (SPI Version of IC also Available)
  • 12-Pin Pmod-Compatible Connector (GPIO)
  • Example Software Written in C for Portability
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX4824PMB1 peripheral module provides the necessary hardware to interface the MAX4824 8-channel relay driver to any system that utilizes Pmod™-compatible expansion ports configurable for GPIO communication. Each independent channel in the IC features a 2.7Ω (typ) on-resistance and is guaranteed to sink 70mA (min) of load current. A zener kickback-protection circuit significantly reduces recovery time in applications where switching speed is critical. When driving relays, a unique power-save mode allows relay current to be reduced to a level just above the relay hold-current threshold. This mode keeps the relay activated while significantly reducing the power consumption.

Refer to the MAX4824 IC data sheet for detailed information regarding operation of the IC.

Applications

  • ATE Equipment
  • Industrial Applications
  • Power Meters
  • Test Equipment

MAXPMBAE

Maxim Analog Essentials Collection of Peripheral Modules

Features and Benefits

  • Data Converter, Interface, Clock, Sensor, and Other Modules Included to Address Many Design Needs
  • Plug in Modules Enable Rapid Hardware Prototyping
  • Proven Software Drivers Reduce Development Time
  • FPGA Configuration Files Included to Simplify Design Effort

Product Details

Maxim Analog Essentials is a collection of peripheral modules which can plug directly into any FPGA/CPU expansion port which follows the Pmod™ standard established by Digilent, Inc. The collection includes modules containing a wide variety of commonly used analog and mixed signal functions. The modules are supported by software which includes FPGA configuration files for three popular FPGA platforms: Avnet LX-9, Digilent Nexys 3 and Avnet ZEDBoard, as well as example programs to exercise and demonstrate each module. While the example programs demonstrate the module’s functionality, they are well partitioned and documented allowing the core routines to be easily cut and pasted into your own programs. The combination of plug-in simplicity and easy software integration allows for quick migration from idea to working prototype.

MAX4824PMB1
MAX4824PMB1 Peripheral Module
MAXPMBAE
Maxim Analog Essentials Collection of Peripheral Modules

Latest Discussions

No discussions on MAX4825 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed