MAX4800
PRODUCTIONLow-Charge Injection, 8-Channel, High-Voltage Analog Switches
Series Offers Low Charge Injection and Low Capacitance
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Pin-Compatible Replacement for Supertex HV20220 (MAX4800)
- Pin-Compatible Replacement for Supertex HV20320 (MAX4801)
- Pin-Compatible Replacement for Supertex HV232 (MAX4802)
- Flexible High-Voltage Supplies Up to VPP - VNN = 200V
- Low-Charge Injection, Low-Capacitance 22Ω Switches
- DC to 10MHz Analog-Signal Frequency Range
- -77dB Off Isolation at 5MHz
- Low 10µA Quiescent Current
- Integrated Bleed Resistors (MAX4802)
- Available in PLCC, TQFP, and CSBGA Packages
The MAX4800/MAX4801/MAX4802 provide high-voltage switching on eight channels for ultrasonic imaging and printer applications. The devices utilize BCDMOS process technology to provide eight high-voltage low-charge-injection SPST switches, controlled by a digital interface. Data is clocked into an internal 8-bit shift register and retained by a programmable latch with enable and clear inputs. A power-on reset function ensures that all switches are open on power-up.
The MAX4800/MAX4801/MAX4802 operate with a wide range of high-voltage supplies including: VPP/VNN = +100V/-100V, +185V/-15V, and +40V/-160V. The digital interface operates from a separate VDD supply from +2.7V to +13.2V. Digital inputs DIN, CLK, active-low LE, and CLR are +13.2V tolerant, independent of the VDD supply voltage. The MAX4802 provides integrated 35kΩ bleed resistors on each switch terminal to discharge capacitive loads.
The MAX4800 and MAX4802 are drop-in replacements for the Supertex HV20220 and HV232. The devices are available in the 48-pin TQFP, 26-bump CSBGA, and 28-pin PLCC packages. The MAX4801 is a drop-in replacement for the Supertex HV20320 and is available in the 28-pin PLCC package. All devices are specified for the commercial 0°C to +70°C temperature range.
Applications
- Printers
- Ultrasound Imaging
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4800CQI+T | 28-PLCC-N/A | ||
MAX4800CXZ+ | 26-CSP_BGA-6X5.35X1.2 | ||
MAX4800CXZ+T | 26-CSP_BGA-6X5.35X1.2 |
This is the most up-to-date revision of the Data Sheet.