MAX4783

PRODUCTION

High-Speed, Low-Voltage, 0.7Ω CMOS Analog Switches/Multiplexers

Part Models
4
1ku List Price
Starting From $3.49
Viewing:

Part Details

  • On-Resistance
    • 0.7Ω (+3V Supply)
    • 1.6Ω (+1.8V Supply)
  • On-Resistance Match Between Channels
    • 0.3Ω (+3V Supply)
  • On-Resistance Flatness
    • 0.1Ω (+3V Supply)
  • Single-Supply Operation Down to 1.6V
  • High-Current Handling Capacity (150mA Continuous)
  • +1.8V CMOS-Logic Compatible
  • Fast Switching Times: tON = 11ns, tOFF = 4ns
  • Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053 and MAX4617/MAX4618/MAX4619
  • Available in 3mm x 3mm 16-Pin Thin QFN Packages
MAX4783
High-Speed, Low-Voltage, 0.7Ω CMOS Analog Switches/Multiplexers
MAX4781: Pin Configuration=
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4783 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed