MAX4734
PRODUCTION0.8Ω, Low-Voltage, 4-Channel Analog Multiplexer
- Part Models
- 6
- 1ku List Price
- Starting From $1.83
Part Details
- Low RON
- 0.8Ω (max) (3V Supply)
- 2Ω (max) (1.8V Supply)
- 0.1Ω (max) RON Flatness (3V Supply)
- 1.6V to 3.6V Single-Supply Operation
- Available in QFN (3mm x 3mm) Package
- High-Current Handling Capacity (150mA Continuous)
- 1.8V CMOS-Logic Compatible (3V Supply)
- Fast Switching: tON = 25ns, tOFF = 20ns
The MAX4734 is a low on-resistance, low-voltage, 4-channel CMOS analog multiplexer that operates from a single 1.6V to 3.6V supply. This device has fast switching speeds (tON = 25ns, tOFF = 20ns max), handles Rail-to-Rail analog signals, and consumes less than 4µW of quiescent power. The MAX4734 has break-before-make switching.
When powered from a 3V supply, the MAX4734 features low 0.8Ω (max) on-resistance (RON), with 0.2Ω (max) RON matching and 0.1Ω RON flatness. The digital logic input is 1.8V CMOS compatible when using a single 3V supply.
The MAX4734 is available in space-saving 12-pin QFN (3mm x 3mm) and 10-pin µMAX® packages.
Applications
- Audio/Video Signal Routing
- Battery-Powered Systems
- Cellular Phones
- Communication Systems
- Hard Drives
- Low-Voltage Data Acquisition
- Modems
- PCMCIA Cards
- Power Routing
Documentation
Data Sheet 1
Reliability Data 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4734EGC+ | 12-LFCSP-3X3X0.85 | ||
MAX4734EGC+T | 12-LFCSP-3X3X0.85 | ||
MAX4734ETC+ | 12-LFCSP-3X3X0.75 | ||
MAX4734ETC+T | 12-LFCSP-3X3X0.75 | ||
MAX4734EUB+ | 10-MINI_SO-N/A | ||
MAX4734EUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 2, 2016 - 1619 ASSEMBLY |
||
MAX4734EGC+ | ||
MAX4734EGC+T | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX4734 yet. Have something to say?
Start a Discussion on EngineerZone®