MAX4722

PRODUCTION

4.5Ω Dual SPST Analog Switches in UCSP

Part Models
2
1ku List Price
price unavailable

Part Details

  • USB 1.1 Signal Switching
  • <2ns Differential Skew
  • -3dB Bandwidth: >300MHz
  • Low 15pF On-Channel Capacitance
  • Low RON (max) Switches
    • 4.5Ω (max) (+3V Supply)
    • 3Ω (max) (+5V Supply)
  • 0.3Ω (max) RON Match (+3V Supply)
  • 1.2Ω (max) RON Flatness (+3V Supply)
  • <0.5nA Leakage Current at TA = +25°C
  • High Off-Isolation: -55dB (10MHz)
  • Low Crosstalk: -80dB (10MHz)
  • Low Distortion: 0.03%
  • +1.8V CMOS-Logic Compatible
  • Single-Supply Operation from +1.8V to +5.5V
  • Rail-to-Rail Signal Handling
MAX4722
4.5Ω Dual SPST Analog Switches in UCSP
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Product 1
MAX4718 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
USB Analog Switches 4
MAX4717 PRODUCTION 4.5Ω/20Ω, 300MHz Bandwidth, Dual SPDT Analog Switches in UCSP
MAX4737 PRODUCTION 4.5 Ohm Quad SPST Analog Switches in UCSP
MAX4738 PRODUCTION 4.5 Ohm Quad SPST Analog Switches in UCSP
MAX4739 PRODUCTION 4.5 Ohm Quad SPST Analog Switches in UCSP
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4722 yet. Have something to say?

Start a Discussion on EngineerZone®