MAX4664
PRODUCTION5 Ohm, Quad, SPST, CMOS Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $4.62
Part Details
- Low On-Resistance (5Ω max)
- Guaranteed RON Match Between Channels (0.5Ω max)
- Guaranteed RON Flatness over Specified Signal Range (0.5Ω max)
- Guaranteed Break-Before-Make (MAX4666)
- Rail-to-Rail Signal Handling
- Guaranteed ESD Protection > 2kV per Method 3015.7
- +4.5V to +36V Single-Supply Operation
- ±4.5V to ±20V Dual-Supply Operation
- TTL/CMOS-Compatible Control Inputs
The MAX4664/MAX4665/MAX4666 quad analog switches feature 5Ω max on-resistance. On-resistance is matched between switches to 0.5Ω max and is flat (0.5Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 5nA max at +85°C. These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automatic test equipment or in applications where current switching is required. They have low power requirements, require less board space, and are more reliable than mechanical relays.
The MAX4664 has four normally closed (NC) switches, the MAX4665 has four normally open (NO) switches, and the MAX4666 has two NC and two NO switches that guarantee break-before-make switching times.
These switches operate from a single +4.5V to +36V supply or from dual ±4.5V to ±20V supplies. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using ±15V supplies or a single +12V supply.
Applications
- Audio-Signal Routing
- Avionics
- Communication Systems
- PBX/PABX Systems
- Reed Relay Replacement
- Test Equipment
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4664CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX4664CSE+ | 16-SOIC_N-150_MIL | ||
MAX4664CSE+T | 16-SOIC_N-150_MIL | ||
MAX4664ESE+ | 16-SOIC_N-150_MIL | ||
MAX4664ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4664 yet. Have something to say?
Start a Discussion on EngineerZone®