MAX4655

PRODUCTION

High-Current, 10Ω, SPST, CMOS Analog Switches

Part Models
6
1ku List Price
Starting From $2.47
Viewing:

Part Details

  • High Continuous Current Handling
    • 300mA (MAX4655/MAX4656)
    • 150mA (MAX4657/MAX4658)
  • High Peak Current Handling
    • 400mA (MAX4655/MAX4656)
    • 300mA (MAX4657/MAX4658)
  • 10Ω (max) On-Resistance (±15V supplies)
  • VL Not Required
  • 1Ω (max) RON Flatness over Specified Signal Range
  • Rail-to-Rail Signal Handling
  • +12V Single Supply or ±15V Dual Supply Operation
  • Pin Compatible with DG417, DG418
MAX4655
High-Current, 10Ω, SPST, CMOS Analog Switches
MAX4655, MAX4656, MAX4657, MAX4658: Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 4
DG417 PRODUCTION Improved, SPST/SPDT Analog Switches
DG418 PRODUCTION Improved, SPST/SPDT Analog Switches
MAX317 PRODUCTION Precision, SPST, CMOS Analog Switches
MAX318 PRODUCTION Precision, SPST, CMOS Analog Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4655 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed