MAX4636
PRODUCTIONFast, Low-Voltage, Dual 4Ω SPDT CMOS Analog Switches
- Part Models
- 4
- 1ku List Price
- Starting From $2.12
Part Details
- Guaranteed On-Resistance
- 4Ω (max) +5V Supply
- 5.5Ω (max) +3V Supply
- Guaranteed Match Between Channels
- 0.2Ω (max)
- Guaranteed Flatness Over Signal Range
- 1Ω (max) with +5V Supply
- Fast Switching Speeds
- 14ns (max) Turn-On Time
- 6ns (max) Turn-Off Time
- 1.8V Operation
- 100Ω (typ) On-Resistance Over Temperature
- 56ns (typ) Turn-On Time
- 17ns (typ) Turn-Off Time
- +1.8V to +5.5V Single-Supply Operation
- Rail-to-Rail Signal Handling
- Low Crosstalk: -67dB at 1MHz
- High Off-Isolation: -65dB at 1MHz
- THD: 0.1%
The MAX4635/MAX4636 are fast, dual 4Ω single-pole/double-throw (SPDT) analog switches that operate with supply voltages from +1.8V to +5.5V. High switching speeds, 1Ω on-resistance flatness, and low power consumption make these devices ideal for audio/video, communications, and battery-operated devices. Containing two independently controllable SPDT switches in 10-pin µMAX® and 10-pin 3mm x 3mm thin QFN packages, the MAX4635/MAX4636 use little board space, and have low power consumption ensuring minimal impact on your power budget. The analog signal range extends to the supply rails. The MAX4635 has inverted logic compared to the MAX4636.
Applications
- Audio/Video Signal Routing
- Battery-Powered Equipment
- Communications Circuits
- Low-Voltage Data-Acquisition Systems
- Relay Replacement
- Sample-and-Hold Circuits
Documentation
Data Sheet 1
Reliability Data 1
Design Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4636ETB+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX4636ETB+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
MAX4636EUB+ | 10-MINI_SO-N/A | ||
MAX4636EUB+T | 10-MINI_SO-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Jun 20, 2016 - 1612 ASSEMBLY |
||
MAX4636ETB+ | PRODUCTION | |
MAX4636ETB+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Analog Switches Multiplexers 1 | ||
MAX4525 | PRODUCTION | Low-Voltage, Single-Supply Multiplexer and Switch |
Latest Discussions
No discussions on MAX4636 yet. Have something to say?
Start a Discussion on EngineerZone®