MAX4623

PRODUCTION

Dual, 5Ω Analog Switches

Part Models
4
1ku List Price
Starting From $5.22

Part Details

  • Low On-Resistance: 3Ωs (typ), 5Ωs (max)
  • Guaranteed RON Match Between Channels (0.5 ohm max)
  • Guaranteed Break-Before-Make Operation (MAX4622)
  • Guaranteed Off-Channel Leakage <5nA at +85°C
  • Single-Supply Operation (+4.5V to +36V)
  • Bipolar-Supply Operation (±4.5V to ±18V)
  • TTL/CMOS-Logic Compatible
  • Rail-to-Rail Analog Signal Handling Capability
  • Pin Compatible with DG401/DG403/DG405
MAX4623
Dual, 5Ω Analog Switches
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4623 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed