MAX4604
PRODUCTION5Ω, Quad, SPST, CMOS Analog Switches
- Part Models
- 5
- 1ku List Price
- Starting From $5.15
Part Details
- Low On-Resistance (5Ω max)
- Guaranteed RON Match Between Channels (0.5Ω max)
- Guaranteed RON Flatness over Specified Signal Range (0.5Ω max)
- Rail-to-Rail Signal Handling
- Guaranteed ESD Protection > 2000V per Method 3015.7
- Single-Supply Operation: +4.5V to +36V
- Dual-Supply Operation: ±4.5V to ±20V
- TTL/CMOS-Compatible Control Inputs
The MAX4604/MAX4605/MAX4606 quad analog switches feature 5Ω max on-resistance. On-resistance is matched between switches to 0.5Ω max and is flat (0.5Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 2.5nA max at +85°C. These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automatic test equipment or in applications where current switching is required. These switches have low power requirements, require less board space, and are more reliable than mechanical relays.
The MAX4604 has four normally closed (NC) switches, the MAX4605 has four normally open (NO) switches, and the MAX4606 has two NC and two NO switches.
These switches operate from a single supply of +4.5V to +36V or from dual supplies of ±4.5V to ±20V. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS logic compatibility when using ±15V supplies or a single +12V supply.
Applications
- Audio-Signal Routing
- Avionics
- Communication Systems
- PBX/PABX Systems
- Reed Relay Replacement
- Test Equipment
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4604CPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
MAX4604CSE+ | 16-SOIC_N-150_MIL | ||
MAX4604CSE+T | 16-SOIC_N-150_MIL | ||
MAX4604ESE+ | 16-SOIC_N-150_MIL | ||
MAX4604ESE+T | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4604 yet. Have something to say?
Start a Discussion on EngineerZone®