MAX4581L

PRODUCTION

Low-Voltage, CMOS Analog Multiplexers/Switches

Part Models
4
1ku List Price
Starting From $1.53
Viewing:

Part Details

  • +3V Logic-Compatible Inputs (VIH = 2.0V, VIL = 0.8V)
  • Guaranteed On-Resistance: 80Ω with +12V Supply
  • Guaranteed 4Ω On-Resistance Match Between Channels
  • Guaranteed Low Off-Leakage Current: 2nA at +25°C
  • Guaranteed Low On-Leakage Current: 2nA at +25°C
  • +2V to +12V Supply Operation
  • TTL/CMOS-Logic Compatible
  • Low Crosstalk: -96dB (MAX4582L)
  • High Off-Isolation: -90dB
  • Tiny 4mm x 4mm Thin QFN Package
  • Pin Compatible with Industry-Standard 74HC4051/74HC4052/74HC4053 and MAX4051/MAX4052/MAX4053
MAX4581L
Low-Voltage, CMOS Analog Multiplexers/Switches
MAX4581L, MAX4582L, MAX4583L: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches Multiplexers 2
MAX4524L PRODUCTION Low-Voltage, Single-Supply Analog Multiplexers/Switches
MAX4525L PRODUCTION Low-Voltage, Single-Supply Analog Multiplexers/Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4581L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed