MAX4562
PRODUCTIONSerially Controlled, Clickless Audio/Video Switches
- Part Models
- 4
- 1ku List Price
- Starting From $3.86
Part Details
- Selectable Soft-Switching Mode for "Clickless" Audio Operation
- 30Ω max On-Resistance
- Audio Performance
- -85dB Off-Isolation at 20kHz
- -85dB Crosstalk at 20kHz
- -0.007% THD
- Video Performance
- -55dB Off-Isolation at 10MHz
- -55dB Crosstalk at 10MHz
- T-Switch Configurable for Improved Off-Isolation
- Serial Interface
- 2-Wire I²C-Compatible (MAX4562)
- 3-Wire SPI/QSPI/MICROWIRE-Compatible (MAX4563)
- Single-Supply Operation from +2.7V to +5.5
The MAX4562/MAX4563 serial-interface controlled switches are ideal for multimedia applications. Each device features 30Ω max on-resistance (RON), 5Ω RON match, and 5Ω RON flatness. Audio off-isolation and crosstalk at 20kHz is -85dB, and video off-isolation and crosstalk at 10MHz is -55dB. Both devices feature "clickless" mode operation for audio applications.
The MAX4562/MAX4563 contain two normally open single-pole/double-throw (SPDT) switches and two normally open single-pole/single-throw (SPST) switches. The MAX4562 features a 2-wire I²C-compatible serial interface. The MAX4563 features a 3-wire SPI™/QSPI™/MICROWIRE™-compatible serial interface. Both parts are available in 16-pin QSOP packages and operate over the commercial and extended temperature ranges.
Applications
- Audio Systems
- PC Multimedia Boards
- Set-Top Boxes
- Video Conferencing Systems
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4562CEE+ | 16-QSOP-150_MIL | ||
MAX4562CEE+T | 16-QSOP-150_MIL | ||
MAX4562EEE+ | 16-QSOP-150_MIL | ||
MAX4562EEE+T | 16-QSOP-150_MIL |
Part Models | Product Lifecycle | PCN |
---|---|---|
Mar 13, 2023 - 2361N WAFER FAB |
||
MAX4562CEE+ | PRODUCTION | |
MAX4562CEE+T | PRODUCTION | |
MAX4562EEE+ | PRODUCTION | |
MAX4562EEE+T | PRODUCTION | |
Jan 24, 2019 - 1746N ASSEMBLY |
||
MAX4562CEE+ | PRODUCTION | |
MAX4562CEE+T | PRODUCTION | |
MAX4562EEE+ | PRODUCTION | |
MAX4562EEE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4562 yet. Have something to say?
Start a Discussion on EngineerZone®