MAX4537
PRODUCTIONQuad, Low-Voltage, SPST Analog Switches with Enable
- Part Models
- 1
- 1ku List Price
- Starting From $1.64
Part Details
- Pin Compatible with 74HC4316
- ±2.0V to ±6V Dual Supplies
- +2.0V to +12V Single Supply
- Four Separately Controlled SPST Switches with Common Enable
- 100Ω Signal Paths with Dual ±5V Supplies
- 200Ω Signal Paths with Single +4.5V Supply
- Rail-to-Rail Signal Handling
- tON and tOFF = 100ns and 80ns at ±4.5V Supply
- Less than 1µW Power Consumption
- > 2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs
- Small Packages: PDIP, QSOP, Narrow SO
The MAX4536/MAX4537/MAX4538 are quad, low-voltage, single-pole/single-throw (SPST) analog switches with a common enable pin. They are pin compatible with the industry-standard 74HC4316. The MAX4536 has four normally open (NO) switches, and the MAX4537 has four normally closed (NC) switches. The MAX4538 has two NO switches and two NC switches.
These switches operate from a +2V to +12V single supply, or from ±2V to ±6V dual supplies. On-resistance (200Ω max) is matched between switches to 4Ω (max) and is flat (10Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C and 10nA at +85°C.
All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V supply or dual ±5V supplies.
Applications
- Audio-Signal Routing
- Avionics
- Battery-Powered Applications
- Low-Voltage Data Acquisition
- Networking
- Portable Equipment
- Test Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4537ESE+ | 16-SOIC_N-150_MIL |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4537 yet. Have something to say?
Start a Discussion on EngineerZone®