MAX4529
PRODUCTIONLow-Voltage, Bidirectional RF Video Switch
- Part Models
- 4
- 1ku List Price
- Starting From $1.60
Part Details
- High 50Ω Off Isolation: -80dB at 10MHz
- DC to 300MHz -3dB Signal Bandwidth
- 70Ω Signal Paths with ±5V Supplies
- 10Ω Signal-Path Flatness with ±5V Supplies
- ±2.7V to ±6V Dual Supplies
- +2.7V to +12V Single Supply
- Low Power Consumption: < 1µW
- Rail-to-Rail Bidirectional Signal Handling
- >2kV ESD Protection per Method 3015.7
- TTL/CMOS-Compatible Inputs with Single +5V or ±5V
The MAX4529 is a low-voltage T-switch designed for switching RF and video signals from DC to 300MHz in 50Ω and 75Ω systems. This switch is constructed in a "T" configuration, ensuring excellent high-frequency off isolation of -80dB at 10MHz.
The MAX4529 can handle rail-to-rail analog signals in either direction. On-resistance (70Ω max) is flat (0.5Ω max) over the specified signal range, using ±5V supplies. The off leakage current is less than 1nA at +25°C and 20nA at +85°C.
This CMOS switch can operate with dual power supplies ranging from ±2.7V to ±6V or a single supply between +2.7V and +12V. All digital inputs have 0.8V/2.4V logic thresholds, ensuring both TTL- and CMOS-logic compatibility when using ±5V or a single +5V supply.
Applications
- Automated Test Equipment (ATE)
- High-Speed Data Acquisition
- Networking
- RF Switching
- Test Equipment
- Video Signal Routing
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4529CUT+ | 6-SOT_23-N/A | ||
MAX4529CUT+T | 6-SOT_23-N/A | ||
MAX4529EUT+ | 6-SOT_23-N/A | ||
MAX4529EUT+T | 6-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
MAX4529EUT+ | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX4529 yet. Have something to say?
Start a Discussion on EngineerZone®