MAX4503

PRODUCTION

Low-Voltage, Dual-Supply, SPST, CMOS Analog Switches

Part Models
4
1ku List Price
Starting From $1.01
Viewing:

Part Details

  • Available in SOT23-5 Package
  • Dual-Supply Operation from ±1V to ±6V
  • Guaranteed On-Resistance:
    • 250Ω with ±5V Supplies
  • Guaranteed Low Off-Leakage Currents:
    • 1nA at +25°C
    • 10nA at +85°C
  • Guaranteed Low On-Leakage Currents:
    • 2nA at +25°C
    • 20nA at +85°C
  • Guaranteed Low Charge Injection: 10pC Max
  • Fast Switching Speed: tON = 150ns, tOFF = 100ns
  • CMOS-Logic Compatible Input
MAX4503
Low-Voltage, Dual-Supply, SPST, CMOS Analog Switches
MAX4503, MAX4504: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX4503 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed