MAX4448

LAST TIME BUY

6500V/µs, Wideband, High-Output-Current, Single-Ended-to-Differential Line Drivers with Enable

Industry's Fastest Differential Line Drivers

Part Models
2
1ku List Price
Starting From $3.46

Part Details

  • 6500V/µs Slew Rate (MAX4449)
  • Small-Signal Bandwidth
    • 430MHz (MAX4447)
    • 330MHz (MAX4448)
    • 400MHz (MAX4449)
  • 200MHz 0.1dB Gain Flatness (MAX4447)
  • 130mA Output Drive Current
  • +2V/V Internally Fixed Gain (MAX4447)
  • External Gain Selection
    • >+2V/V (MAX4448)
    • >+5V/V (MAX4449)
  • -78dB SFDR at 100kHz
  • Low Differential Gain/Phase: 0.01%/0.02°
  • Ultra-Low Noise: 23nV per root-Hz at fIN = 1MHz
  • 8ns Settling Time to 0.1%
MAX4448
6500V/µs, Wideband, High-Output-Current, Single-Ended-to-Differential Line Drivers with Enable
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX4449EVKIT

Evaluation Kit for the MAX4447, MAX4448, and MAX4449

Features and Benefits

  • 430MHz Full-Power Bandwidth (MAX4447)
  • 6500V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4447 evaluation kit (EV kit) simplifies evaluation of the MAX4447 high-speed differential line driver. The EV kit includes the MAX4447, which has a fixed gain of +2V/V, but it can also be used to evaluate the adjustable-gain MAX4448 (stable with a minimum gain of +2V/V) or the MAX4449 (stable with a minimum gain of +5V/V). To evaluate the MAX4448 or MAX4449, order a free sample of the MAX4448ESE or MAX4449ESE along with the MAX4447 EV kit.

Applications

  • Coaxial to Twisted-Pair Converter
  • Differential ADC Driver
  • Differential Line Driver
  • Differential Pulse Amplifier
  • High-Speed Differential Transmitter
  • Single-Ended-to-Differential Conversion
  • Video and RF Signal Processing and Transmission
  • xDSL Applications

MAX4448EVKIT

Evaluation Kit for the MAX4447, MAX4448, and MAX4449

Features and Benefits

  • 430MHz Full-Power Bandwidth (MAX4447)
  • 6500V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4447 evaluation kit (EV kit) simplifies evaluation of the MAX4447 high-speed differential line driver. The EV kit includes the MAX4447, which has a fixed gain of +2V/V, but it can also be used to evaluate the adjustable-gain MAX4448 (stable with a minimum gain of +2V/V) or the MAX4449 (stable with a minimum gain of +5V/V). To evaluate the MAX4448 or MAX4449, order a free sample of the MAX4448ESE or MAX4449ESE along with the MAX4447 EV kit.

Applications

  • Coaxial to Twisted-Pair Converter
  • Differential ADC Driver
  • Differential Line Driver
  • Differential Pulse Amplifier
  • High-Speed Differential Transmitter
  • Single-Ended-to-Differential Conversion
  • Video and RF Signal Processing and Transmission
  • xDSL Applications

MAX4447EVKIT

Evaluation Kit for the MAX4447, MAX4448, and MAX4449

Features and Benefits

  • 430MHz Full-Power Bandwidth (MAX4447)
  • 6500V/µs Slew Rate
  • Proven PC Board Layout
  • Fully Assembled and Tested Surface-Mount Board

Product Details

The MAX4447 evaluation kit (EV kit) simplifies evaluation of the MAX4447 high-speed differential line driver. The EV kit includes the MAX4447, which has a fixed gain of +2V/V, but it can also be used to evaluate the adjustable-gain MAX4448 (stable with a minimum gain of +2V/V) or the MAX4449 (stable with a minimum gain of +5V/V). To evaluate the MAX4448 or MAX4449, order a free sample of the MAX4448ESE or MAX4449ESE along with the MAX4447 EV kit.

Applications

  • Coaxial to Twisted-Pair Converter
  • Differential ADC Driver
  • Differential Line Driver
  • Differential Pulse Amplifier
  • High-Speed Differential Transmitter
  • Single-Ended-to-Differential Conversion
  • Video and RF Signal Processing and Transmission
  • xDSL Applications

MAX4449EVKIT
Evaluation Kit for the MAX4447, MAX4448, and MAX4449
MAX4448EVKIT
Evaluation Kit for the MAX4447, MAX4448, and MAX4449
MAX4447EVKIT
Evaluation Kit for the MAX4447, MAX4448, and MAX4449

Latest Discussions

No discussions on MAX4448 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed