MAX4432

LAST TIME BUY

Dual-Supply, 180MHz, 16-Bit Accurate, Ultra-Low-Distortion Op Amps

Part Models
2
1ku List Price
price unavailable

Part Details

  • 16-Bit Accurate Settling in 37ns (MAX4430/MAX4432)
  • 100dB SFDR at 1MHz, 4VP-P Output
  • 2.8nV/√Hz Input Voltage Noise Density
  • 110dB (min) Open-Loop Gain
  • 145V/µs Slew Rate (MAX4431/MAX4433)
  • 60mA High Output Drive
  • Wide Voltage Swing Capable of Driving ADC Inputs with ≥ 4VP-P Input Dynamic Range
  • Available in Space-Saving Packages
    • 5-pin SOT23 (MAX4430/MAX4431)
    • 8-pin µMAX (MAX4432/MAX4433)
MAX4432
Dual-Supply, 180MHz, 16-Bit Accurate, Ultra-Low-Distortion Op Amps
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Internal Power Switch Buck Regulators 2
MAX1644 PRODUCTION 2A, Low-Voltage, Step-Down Regulator with Synchronous Rectification and Internal Switches
MAX1623 PRODUCTION 3A, Low-Voltage, Step-Down Regulator with Synchronous Rectification and Internal Switches
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4432 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed