MAX44298

PRODUCTION

Current and Voltage Sense with Power Measurement

Low-Side Power Monitor Offers High Precision & Integration in Tiny Size

Part Models
2
1ku List Price
Starting From $3.09

Part Details

  • High Accuracy Improves Measurement Quality
    • Accurate Power Measurement: < 1.1% of Reading Total Error
    • Zero Thermal Drift Current-Sense Input
  • High Integration Saves Cost and Space
    • Power, Current, and Voltage Monitoring Plus Reference
    • 5mV, 10mV, and 20mV Programmable Current-Sensing Full-Scale Voltage
    • Calibration Point at 10µA upon Command
  • Single-Supply Range and Low Power Simplify Power-Supply Design
    • Current Output Signals Overcome Trace Output Voltage Drops and Noise
    • 3V to 5.5V Single Supply
    • Power-Down Mode with High-Impedance Output
    • 0°C to +85°C Temperature Range
    • Tiny 16-Bump, 2.4mm x 2.4mm WLP Package
MAX44298
Current and Voltage Sense with Power Measurement
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX44298EVKIT

Evaluation Kit for the MAX44298

Features and Benefits

  • Precision Real-Time, Low-Side Current /Voltage/ Power Monitoring
  • +3V to +5.5V Single-Supply Voltage Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44298 evaluation kit (EV kit) provides a proven design to evaluate the MAX44298 current, voltage, and power monitor. The device offers a precision power monitor with very low offset for low-side monitoring. This EV kit demonstrates the MAX44298 in an ultra-small, 2.4mm x 2.4mm, 16-bump wafer-level package (WLP) with 0.5mm bump spacing.

The EV kit PCB is preconfigured with the CSA full-scale input voltage range (VSENSE) of 10mV and 100µA of output current ranges, but can be reconfigured to 10mV/5mV of FS VSENSE or 50μA of output current by changing a few jumpers.

The EV kit comes with a MAX44298EWE+ and a voltage divider to provide a forced full-scale VSENSE of 10mV range at the CSA inputs installed.

Applications

  • Power Monitoring and Management Data Center and Telecom
  • Renewable Energy System
  • Smart Battery Packs and Chargers

MAX44298EVKIT
Evaluation Kit for the MAX44298

Latest Discussions

No discussions on MAX44298 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed