MAX44284

PRODUCTION

36V, Input Common-Mode, High-Precision, Low-Power Current-Sense Amplifier

Measure Four Decades of Dynamic Range without Increasing Measurement Errors

Part Models
16
1ku List Price
Starting From $1.22
Viewing:

Part Details

  • Supports Use of Small Current-Sense Resistors to Improve Power-Supply Conversion Efficiency and Measurement Accuracy
    • Input Bias Current of 80nA (max)
    • Very Low 2µV Input Offset Voltage (MAX44284F/H)
    • Extremely Low 50nV/°C Input Offset Tempco Coefficient
    • -0.1V to +36V Wide Input Common-Mode Range
    • Low 0.05% Gain Error
  • Extends Battery Life
    • Low Supply Current of 21µA
    • 1.7V to 5.5V Single Supply
    • Shutdown Input (Independent of VDD)
  • Four Fixed Gain Options Simplify Design
    • 50V/V – MAX44284F
    • 100V/V – MAX44284H
    • 200V/V – MAX44284W
    • 500V/V – MAX44284E
MAX44284
36V, Input Common-Mode, High-Precision, Low-Power Current-Sense Amplifier
MAX44284: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX44284EVKIT

Evaluation Kit for the MAX44284

Features and Benefits

  • Precision Real-Time Current Monitoring
  • -0.1V to +36V Input Common-Mode Range
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44284 evaluation kit (EV kit) provides a proven design to evaluate the MAX44284 high-precision, low-power, current-sense amplifier. This EV kit demonstrates the MAX44284 in an ultra-small, 1.3mm x 0.9mm, 6-bump WLP package.

The EV kit PCB comes with a MAX44284HAWT+ installed, which is the 100V/V gain version. Other gain options are available. Contact the factory for the pin-compatible MAX44284FAWT+ (G = 50V/V), MAX44284WAWT+ (200V/V), and MAX44284EAWT+ (G = 500V/V).

Applications

  • Base-Stations
  • DC-DC Current Sensing in Power Management
  • Medical Pulse Oximeters and Infusion Pumps
  • Notebook Computers
  • Portable-/Battery-Powered Systems
  • Smartphones and Tablets

MAX44284EVKIT
Evaluation Kit for the MAX44284

Latest Discussions

Recently Viewed