MAX44211

PRODUCTION

High-Current Differential Line Driver for Powerline Communications

Industry's Smallest, Lowest Power Line Driver for ARIB, CENELEC, and FCC Powerline Standards

Part Models
2
1ku List Price
Starting From $4.26
Viewing:

Part Details

  • Meets Stringent ARIB, FCC, and CENELEC Linearity Specifications for Out-of-Band Emissions
    • Output Drives Current Linearly Up to 1.5A Peak Into a Reactive Load for PLC Applications
  • Output Voltage Swings to Within 0.5V of AVDD or AGND (36VP-P Differential) for Widest Dynamic Range
  • Wide Power-Supply Range Addresses Multiple Standards:
    • +8V to +20V for Analog Supply
    • +2.7V to +5.5V for Digital Supply
  • Programmable Output Current Limit via External Resistor Provides Flexibility
  • Programmable Gain (6x, 12x, 15x, or 18x) via Gain Inputs Provides Multistandard Usage
  • Status Logic Outputs Provide Improved Diagnostics
    • Overtemperature Shutdown Active
    • High-Temperature Warning Active
    • Overcurrent Active
    • Normal Operation
MAX44211
High-Current Differential Line Driver for Powerline Communications
MAX44211: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Powerline Communications 1
MAX79356 PRODUCTION ZENO Flexible Narrowband OFDM Powerline Communication Modem with Integrated Analog Front End
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX44211EVKIT

Evaluation Kit for MAX44211

Features and Benefits

  • On-Board Single to Differential Amplifier (MAX9626) for Single-Ended Signal Sources to Match with MAX44211 Differential Inputs
  • Connector with Accessible Signals and Supplies for Host Processor
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX44211 evaluation kit (EV kit) provides a proven design to evaluate the MAX44211 high-current differential line driver for powerline communications (PLC). The line driver is an efficient low-distortion power amplifier that provides high current to the low-impedance loads.

The MAX44211 EV kit printed circuit board (PCB) comes with a MAX44211ETP+ in a 20-pin TQFN package.

Refer to the ZENOPLCEVK1# for a complete microcontroller and line driver evaluation platform.

Applications

  • Lighting
  • Powerline Communications
  • Smart Meters
  • Solar

MAX44211EVKIT
Evaluation Kit for MAX44211

Latest Discussions

No discussions on MAX44211 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed