MAX4382
PRODUCTIONUltra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable
- Part Models
- 6
- 1ku List Price
- Starting From $2.09
Part Details
- Low Cost and High Speed:
- 210MHz -3dB Bandwidth
- 55MHz 0.1dB Gain Flatness
- 485V/µs Slew Rate
- Disable Mode Places Outputs in High-Impedance State
- Single +4.5V to +11V Operation
- Rail-to-Rail Outputs
- Input Common-Mode Range Extends Beyond VEE
- Low Differential Gain/Phase: 0.02%/0.08°
- Low Distortion at 5MHz
- -65dBc SFDR
- -63dB Total Harmonic Distortion
- Ultra-Small 6-Pin SC70, 6-Pin SOT23, 10-Pin µMAX®, 14-Pin TSSOP, and 20-Pin TSSOP Packages
The MAX4380–MAX4384 family of op amps are unity-gain-stable devices that combine high-speed performance, rail-to-rail outputs, and high-impedance disable mode. These devices operate from a +4.5V to +11V single supply or from ±2.25V to ±5.5V dual supplies. The common-mode input voltage range extends beyond the negative power-supply rail (ground in single-supply applications).
The MAX4380–MAX4384 require only 5.5mA of quiescent supply current per op amp while achieving a 210MHz -3dB bandwidth, 55MHz 0.1dB gain flatness and a 485V/µs slew rate. These devices are an excellent solution in low-power/low-voltage systems that require wide bandwidth, such as video, communications, and instrumentation.
The MAX4380 single with disable is available in an ultra-small 6-pin SC70 package.
Applications
- Analog-to-Digital Converter Interface
- Battery-Powered Instruments
- CCD Imaging Systems
- Digital Cameras
- Set-Top Boxes
- Surveillance Video Systems
- Video Line Driver
- Video Routing and Switching Systems
- Video-on-Demand
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4382EEE+ | 16-QSOP-150_MIL | ||
MAX4382EEE+T | 16-QSOP-150_MIL | ||
MAX4382ESD+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4382ESD+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4382EUD+ | Thin Shrink Small-Outline Package | ||
MAX4382EUD+T | Thin Shrink Small-Outline Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Aug 18, 2021 - 1702RN ASSEMBLY |
||
MAX4382ESD+ | PRODUCTION | |
MAX4382ESD+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.