MAX4378

PRODUCTION

Single/Dual/Quad High-Side Current-Sense Amplifiers with Internal Gain

Industry's-First SOT23 High-Side Current-Sense Amplifier with Buffered Output

Part Models
12
1ku List Price
Starting From $1.73
Viewing:

Part Details

  • Low-Cost Single/Dual/Quad High-Side Current-Sense Amplifiers
  • ±0.5% Typical Full-Scale Accuracy
  • +3V to +28V Supply Operation
  • Adjustable Current-Sense Capability with External Sense Resistor
  • Buffered Output Voltage with 2mA Drive
  • 1mA (typ) Supply Current
  • 2.0MHz Bandwidth (Gain = +20V/V)
  • Automotive Temperature Range (-40°C to +125°C)
  • High Accuracy +2V to +28V Common-Mode Range, Functional Down to 0V, Independent of Supply Voltage
  • Three Gain Versions Available
    • +20V/V (MAX437_T)
    • +50V/V (MAX437_F)
    • +100V/V (MAX437_H)
  • Available in Space-Saving 5-pin SOT23 (Single), 8-pin µMAX (Dual), and 14-pin TSSOP (Quad)
  • AEC-Q100 Qualified, Refer to Ordering Information for the List of /V Parts
MAX4378
Single/Dual/Quad High-Side Current-Sense Amplifiers with Internal Gain
MAX4376, MAX4377, MAX4378: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Product 3
MAX4173T Low-Cost, SOT23, Voltage-Output, High-Side Current-Sense Amplifier
MAX4173F Low-Cost, SOT23, Voltage-Output, High-Side Current-Sense Amplifier
MAX4173H Low-Cost, SOT23, Voltage-Output, High-Side Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed