MAX4298

PRODUCTION

Ultra-High PSRR Stereo Drivers + Microphone Amp + 100mA Linear Regulator

Ultra-High PSRR Stereo Headphone Driver

Part Models
4
1ku List Price
Starting From $0.72

Part Details

  • Audio System IC (MAX4299)
    • Ultra-High PSRR Stereo Headphone Driver
    • Ultra-High PSRR Microphone Amp
    • 100mA, 3.3V Linear Regulator
  • 93dB typ PSRR at 20kHz Operates Directly from Noisy Digital Supplies
  • Clickless/Popless Power Up, Power Down, Mute and Unmute
  • PC99 Compliant Output Drivers:
    • Better than 1VRMS Output into 16Ω Load and 1.5VRMS and 0.0008% THD+N into 10kΩ Load
  • PC99-Compliant Microphone Amplifier:
    • 0.005% THD+N into 10kΩ Load
  • 22nF Capacitive Load Drive Capability
  • 4.5V to 5.5V Single-Supply Operation
  • Internally Generated Bias Voltage
  • All Gains Externally Adjustable
  • Available in Space-Saving Packages
    • 10-Pin µMAX (MAX4298)
    • 16-Pin TSSOP (MAX4299)
MAX4298
Ultra-High PSRR Stereo Drivers + Microphone Amp + 100mA Linear Regulator
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
High Output Current Op Amps ≥ 100mA 1
MAX4167 PRODUCTION High-Output-Drive, Precision, Low-Power, Single-Supply, Rail-to-Rail I/O Op Amps with Shutdown
Low Power Op Amps (≤ 1mA/amp) 1
MAX4326 PRODUCTION Single/Dual/Quad, Low-Cost, UCSP/SOT23, Low-Power, Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4298 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed