MAX4291

PRODUCTION

Ultra-Small, +1.8V, µPower, Rail-to-Rail I/O Op Amps

1.8V Op Amps Deliver 120dB Avol and Drive 2-kilohm loads with 0.017% THD+N

Part Models
4
1ku List Price
Starting From $0.79
Viewing:

Part Details

  • Ultra-Low Voltage Operation—Guaranteed Down to 1.8V
  • 100µA Supply Current per Amplifier
  • 500kHz Gain-Bandwidth Product
  • 120dB Open-Loop Voltage Gain (RL = 100kΩ)
  • 0.017% Total Harmonic Distortion Plus Noise (THD + N) at 1kHz
  • Rail-to-Rail Input Common-Mode Range
  • Rail-to-Rail Output Drives 2kΩ Load
  • No Phase Reversal for Overdriven Inputs
  • Unity-Gain Stable for Capacitive Loads up to 100pF
  • 200µV Input Offset Voltage (MAX4292/MAX4294)
  • Single in Small 5-Pin SC70
  • Available in Ultra-Small Packages:
    • 5-Pin SC70 (MAX4291)
    • 8-Bump UCSP (MAX4292)
MAX4291
Ultra-Small, +1.8V, µPower, Rail-to-Rail I/O Op Amps
MAX4291, MAX4292, MAX4294: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Low Input Bias Current Op Amps (≤100 pA) 2
MAX4162 PRODUCTION UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4163 PRODUCTION UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
Low Power Op Amps (≤ 1mA/amp) 4
MAX4040 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4041 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4042 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4043 PRODUCTION Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Product 2
MAX4164 UCSP, Micropower, Single-Supply, 10V, Rail-to-Rail I/O Op Amps
MAX4044 Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on MAX4291 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed