MAX4042

PRODUCTION

Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps

Part Models
4
1ku List Price
Starting From $1.39
Viewing:

Part Details

  • Single-Supply Operation Down to +2.4V
  • Ultra-Low Power Consumption:
    • 10µA Supply Current per Amplifier
    • 1µA Shutdown Mode (MAX4041/MAX4043)
  • Rail-to-Rail Input Common-Mode Range
  • Outputs Swing Rail-to-Rail
  • No Phase Reversal for Overdriven Inputs
  • 200µV Input Offset Voltage
  • Unity-Gain Stable for Capacitive Loads up to 200pF
  • 90kHz Gain-Bandwidth Product
  • Available in Space-Saving 5-Pin SOT23 and 8-Pin µMAX® Packages
MAX4042
Single/Dual/Quad, Low-Cost, SOT23, Micropower Rail-to-Rail I/O Op Amps
MAX4040, MAX4041, MAX4042, MAX4043, MAX4044: Pin Configurations
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4042 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed