MAX4215

PRODUCTION

High-Speed, Single-Supply, Gain of 2, Closed-Loop, Rail-to-Rail Buffers with Enable

Part Models
4
1ku List Price
Starting From $2.88
Viewing:

Part Details

  • Internal Precision Resistors for Closed-Loop Gains of +2V/V or -1V/V
  • High Speed
    • 230MHz -3dB Bandwidth
    • 90MHz 0.1dB Gain Flatness (MAX4219/MAX4222)
    • 600V/µs Slew Rate
  • Single 3.3V/5.0V Operation
  • Outputs Swing Rail-to-Rail
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase Error: 0.03%/0.04°
  • Low Distortion at 5MHz
    • -72dBc SFDR
    • -71dB Total Harmonic Distortion
  • High Output Drive: ±120mA
  • Low 5.5mA Supply Current
  • 400µA Shutdown Supply Current (MAX4215/MAX4219)
  • Space-Saving SOT23, µMAX®, or QSOP Packages
MAX4215
High-Speed, Single-Supply, Gain of 2, Closed-Loop, Rail-to-Rail Buffers with Enable
MAX4214, MAX4215, MAX4217, MAX4219, MAX4222: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on max4215 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed