MAX4213

PRODUCTION

Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable

Part Models
4
1ku List Price
Starting From $2.68
Viewing:

Part Details

  • High Speed:
    • 300MHz -3dB Bandwidth (MAX4212/MAX4213)
    • 200MHz -3dB Bandwidth (MAX4216/MAX4218/MAX4220)
    • 50MHz 0.1dB Gain Flatness (MAX4212/MAX4213)
    • 600V/µs Slew Rate
  • Single 3.3V/5.0V Operation
  • Rail-to-Rail Outputs
  • Input Common-Mode Range Extends Beyond VEE
  • Low Differential Gain/Phase: 0.02%/0.02°
  • Low Distortion at 5MHz:
    • -78dBc SFDR
    • -75dB Total Harmonic Distortion
  • High-Output Drive: ±100mA
  • 400µA Shutdown Capability (MAX4213/MAX4218)
  • High-Output Impedance in Off State (MAX4213/MAX4218)
  • Space-Saving SOT23, µMAX, or QSOP Packages
MAX4213
Miniature, 300MHz, Single-Supply, Rail-to-Rail Op Amps with Enable
MAX4212, MAX4213, MAX4216, MAX4218, MAX4220: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4213EVKIT

Evaluation Kit for the MAX4213 and MAX4215

Features and Benefits

  • 300MHz -3dB Bandwidth
  • 600V/µs Slew Rate
  • Single 3.3V/5V Operation
  • Rail-to-Rail Outputs
  • Fully Assembled and Tested

Product Details

The MAX4213 evaluation kit (EV kit) simplifies evaluation of the MAX4213 high-speed, single-supply amplifier with rail-to-rail outputs. The EV kit circuit demonstrates the MAX4213 in the noninverting unity-gain configuration, in either single- or dual-supply mode.

This EV kit may also be used to evaluate the MAX4215 high-speed, rail-to-rail buffer. Contact Maxim to order a free sample.

Applications

  • ADC Interface
  • Battery-Powered Applications
  • CCD Imaging
  • Video Line Driver
  • Video Routing and Switching Systems

MAX4213EVKIT
Evaluation Kit for the MAX4213 and MAX4215

Latest Discussions

No discussions on max4213 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed