MAX4211

PRODUCTION

High-Side Power and Current Monitors

Part Models
19
1ku List Price
Starting From $1.99

Part Details

  • Real-Time Current and Power Monitoring
  • ±1.5% (max) Current-Sense Accuracy
  • ±1.5% (max) Power-Sense Accuracy
  • Two Uncommitted Comparators (MAX4211)
  • 1.21V Reference Output (MAX4211)
  • Three Current/Power Gain Options
  • 100mV/150mV Current-Sense Full-Scale Voltage
  • +4V to +28V Input Source Voltage Range
  • +2.7V to +5.5V Power-Supply Voltage Range
  • Low Supply Current: 380µA (MAX4210)
  • 220kHz Bandwidth
  • Small 6-Pin TDFN and 8-Pin µMAX Packages (MAX4210)
MAX4211
High-Side Power and Current Monitors
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 2
MAX4373 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
MAX4375 PRODUCTION Low-Cost, Micropower, High-Side Current-Sense Amplifier + Comparator + Reference ICs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX4211EEVKIT

Evaluation Kit for the MAX4211A, MAX4211B, MAX4211C, MAX4211D, MAX4211E, and MAX4211F

Features and Benefits

  • Configured for 100W Overpower Threshold
  • Configured for 5V to 20V Maximum Input Voltage
  • Configured for 5A Load-Current Threshold
  • Reconfigurable Overpower Thresholds
  • Immune to Power-Up Capacitive Load Spikes
  • Configurable Reset (Manual or Microcontroller)
  • Surface-Mount Components
  • Fully Assembled and Tested
  • Evaluates MAX4211A, MAX4211B, MAX4211C, MAX4211D, or MAX4211F (IC Replacement Required)

Product Details

The MAX4211E evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that provides overpower circuit-breaker and fault protection using the MAX4211E power-monitoring IC. The EV kit demonstrates the programmable overpower monitoring feature with manual or microcontroller reset options of the MAX4211E. The MAX4211E controls an external p-channel high-side power MOSFET to provide overpower fault protection.

The MAX4211E EV kit's circuit overpower threshold is configured for 100W with a maximum input voltage of 20V and up to 5A of load current. This makes it suitable for circuit-breaker applications in notebooks and other portable power systems. The EV kit may be reconfigured for other power thresholds with a maximum load current of up to 10A.

The EV kit can also be used to evaluate other versions of the MAX4211 power-monitoring ICs.

Applications

  • Baseband Analog Multipliers
  • Measurement Instrumentation
  • Overpower Circuit Breakers
  • Power-Level Detectors
  • Power-Supply Displays
  • Short-Circuit Protection
  • Smart Battery Packs/Chargers
  • Smart Peripheral Control
  • VGA Circuits

MAX4211EEVKIT
Evaluation Kit for the MAX4211A, MAX4211B, MAX4211C, MAX4211D, MAX4211E, and MAX4211F

Latest Discussions

No discussions on MAX4211 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed