MAX4201
LAST TIME BUYUltra-High-Speed, Low-Noise, Low-Power, SOT23 Open-Loop Buffers
- Part Models
- 4
- 1ku List Price
- Starting From $1.35
Part Details
- 2.2mA Supply Current
- High Speed
- 780MHz -3dB Bandwidth (MAX4201/MAX4202)
- 280MHz 0.1dB Gain Flatness (MAX4201/MAX4202)
- 4200V/µs Slew Rate
- Low 2.1nV/√Hz Voltage-Noise Density
- Low 0.8pA/√Hz Current-Noise Density
- High ±90mA Output Drive (MAX4200/MAX4203)
- Excellent Capacitive-Load-Driving Capability
- Available in Space-Saving SOT23 or µMAX® Packages
The MAX4200–MAX4205 are ultra-high-speed, open-loop buffers featuring high slew rate, high output current, low noise, and excellent capacitive-load-driving capability. The MAX4200/MAX4201/MAX4202 are single buffers, while the MAX4203/MAX4204/MAX4205 are dual buffers. The MAX4201/MAX4204 have integrated 50Ω termination resistors, making them ideal for driving 50Ω transmission lines. The MAX4202/MAX4205 include 75Ω back-termination resistors for driving 75Ω transmission lines. The MAX4200/MAX4203 have no internal termination resistors.
The MAX4200–MAX4205 use a proprietary architecture to achieve up to 780MHz -3dB bandwidth, 280MHz 0.1dB gain flatness, 4200V/µs slew rate, and ±90mA output current drive capability. They operate from ±5V supplies and draw only 2.2mA of quiescent current. These features, along with low-noise performance, make these buffers suitable for driving high-speed analog-to-digital converter (ADC) inputs or for data-communications applications.
Applications
- Digital-Transmission Line Drivers
- High-Speed ADC Input Buffers
- High-Speed DAC Buffers
- IF/Communications Systems
- Wireless Local Area Networks (WLANs)
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4201ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4201ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4201EUK+ | 5-SOT_23-N/A | ||
MAX4201EUK+T | 5-SOT_23-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4201ESA+ | LAST TIME BUY | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX4201EUK+ | LAST TIME BUY | |
MAX4201EUK+T | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX4201 yet. Have something to say?
Start a Discussion on EngineerZone®