MAX4199

PRODUCTION

Micropower, Single-Supply, Rail-to-Rail Precision Differential Amplifiers

Part Models
3
1ku List Price
Starting From $2.13
Viewing:

Part Details

  • Low 0.01% Gain Error
  • High Common-Mode Rejection: 110dB (MAX4199)
  • 10µV Input Offset Voltage (MAX4199)
  • 30µV Input Offset Voltage (MAX4198)
  • +2.7V to +7.5V Single-Supply Operation
  • 42µA Supply Current
  • 175kHz (MAX4198) and 45kHz (MAX4199) -3dB Bandwidth
  • 6.5µA Shutdown Current
  • Rail-to-Rail Outputs Drive 5kΩ Loads
  • Input Voltage Range Extends 100mV Beyond-the-Rails (MAX4198)
  • Available in Space-Saving 8-Pin µMAX Package
MAX4199
Micropower, Single-Supply, Rail-to-Rail Precision Differential Amplifiers
MAX4198, MAX4199: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Latest Discussions

No discussions on max4199 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed