MAX4198

PRODUCTION

Micropower, Single-Supply, Rail-to-Rail Precision Differential Amplifiers

Part Models
4
1ku List Price
Starting From $2.16

Part Details

  • Low 0.01% Gain Error
  • High Common-Mode Rejection: 110dB (MAX4199)
  • 10µV Input Offset Voltage (MAX4199)
  • 30µV Input Offset Voltage (MAX4198)
  • +2.7V to +7.5V Single-Supply Operation
  • 42µA Supply Current
  • 175kHz (MAX4198) and 45kHz (MAX4199) -3dB Bandwidth
  • 6.5µA Shutdown Current
  • Rail-to-Rail Outputs Drive 5kΩ Loads
  • Input Voltage Range Extends 100mV Beyond-the-Rails (MAX4198)
  • Available in Space-Saving 8-Pin µMAX Package
MAX4198
Micropower, Single-Supply, Rail-to-Rail Precision Differential Amplifiers
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

Recently Viewed