MAX4105
LAST TIME BUY740MHz, Low-Noise, Low-Distortion Op Amps in SOT23-5
- Part Models
- 4
- 1ku List Price
- Starting From $3.37
Part Details
- Low 2.1nV/√Hz Voltage Noise Density
- Ultra-High 740MHz -3dB Bandwidth (MAX4304, AVCL = 2V/V)
- 100MHz 0.1dB Gain Flatness (MAX4104/4105)
- 1400V/µs Slew Rate (MAX4105/4305)
- -88dBc SFDR (5MHz, RL = 100Ω) (MAX4104/4304)
- High Output Current Drive: ±70mA
- Low Differential Gain/Phase Error: 0.01%/0.01° (MAX4104/4304)
- Low ±1mV Input Offset Voltage
- Available in Space-Saving 5-Pin SOT23 Package
The MAX4104/MAX4105/MAX4304/MAX4305 op amps feature ultra-high speed, low noise, and low distortion in a SOT23 package. The unity-gain-stable MAX4104 requires only 20mA of supply current while delivering 625MHz bandwidth and 400V/µs slew rate. The MAX4304, compensated for gains of +2V/V or greater, delivers a 730MHz bandwidth and a 1000V/µs slew rate. The MAX4105 is compensated for a minimum gain of +5V/V and delivers a 410MHz bandwidth and a 1400V/µs slew rate. The MAX4305 has +10V/V minimum gain compensation and delivers a 340MHz bandwidth and a 1400V/µs slew rate.
Low voltage noise density of 2.1nV/√Hz and -88dBc spurious-free dynamic range make these devices ideal for low-noise/low-distortion video and telecommunications applications. These op amps also feature a wide output voltage swing of ±3.7V and ±70mA output current- drive capability. For space-critical applications, they are available in a miniature 5-pin SOT23 package.
Applications
- Active Filters
- ADC Input Buffers
- Pulse/RF Telecom Applications
- Ultrasound
- Video ADC Preamp
- Video Buffers and Cable Drivers
Documentation
Data Sheet 1
Reliability Data 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4105ESA+ | Small-Outline IC, Narrow (0.15in) | ||
MAX4105ESA+T | Small-Outline IC, Narrow (0.15in) | ||
MAX4105EUK+ | Small-Outline Transistor Package | ||
MAX4105EUK+T | Small-Outline Transistor Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
MAX4105ESA+ | LAST TIME BUY | |
Jan 11, 2021 - 1703RN ASSEMBLY |
||
MAX4105EUK+ | LAST TIME BUY | |
MAX4105EUK+T | LAST TIME BUY | |
Feb 4, 2015 - 1341_CANCELLATION ASSEMBLY |
||
MAX4105EUK+ | LAST TIME BUY | |
MAX4105EUK+T | LAST TIME BUY |
This is the most up-to-date revision of the Data Sheet.
Evaluation Kits
Latest Discussions
No discussions on max4105 yet. Have something to say?
Start a Discussion on EngineerZone®