MAX4090
RECOMMENDED FOR NEW DESIGNS3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current
- Part Models
- 3
- 1ku List Price
- price unavailable
Part Details
- Single-Supply Operation from 2.7V to 5.5V
- Input Sync-Tip Clamp
- DC-Coupled Output
- Low-Power Shutdown Mode Reduces Supply Current to 150nA
- Available in Space-Saving SOT23, SC70, and µDFN Packages
The MAX4090 3V/5V, 6dB video buffer with sync-tip clamp, and low-power shutdown mode is available in tiny SOT23 and SC70 packages. The MAX4090 is designed to drive DC-coupled, 150Ω back-terminated video loads in portable video applications such as digital still cams, portable DVD players, digital camcorders, PDAs, video-enabled cell phones, portable game systems, and notebook computers. The input clamp positions the video waveform at the output and allows the MAX4090 to be used as a DC-coupled output driver.
The MAX4090 operates from a single 2.7V to 5.5V supply and consumes only 6.5mA of supply current. The low-power shutdown mode reduces the supply current to 150nA, making the MAX4090 ideal for low-voltage, battery-powered video applications.
The MAX4090 is available in tiny 6-pin SOT23 and SC70 and µDFN packages and is specified over the extended (-40°C to +85°C) and automotive (-40°C to +125°C) temperature ranges.
Applications
- Digital Camcorders/Televisions/Still Cameras
- Notebook Computers
- PDAs
- Portable Video/Game Systems/DVD Players
- Portable/Flat-Panel Displays
- Video-Enabled Cell Phones
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX4090AAUT+ | Small-Outline Transistor Package | ||
MAX4090EUT+ | Small-Outline Transistor Package | ||
MAX4090EUT+T | Small-Outline Transistor Package |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 5, 2015 - 1370_CANCELLATION ASSEMBLY |
||
MAX4090AAUT+ | PRODUCTION | |
Nov 1, 2021 - 2209 ASSEMBLY |
||
MAX4090EUT+ | PRODUCTION | |
MAX4090EUT+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Parts | Product Life Cycle | Description |
---|---|---|
Video Operational Amplifiers (Op Amps) 7 | ||
MAX4450 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4380 | PRODUCTION | Ultra-Small, Low-Cost, 210MHz, Single-Supply Op Amps with Rail-to-Rail Outputs and Disable |
MAX4390 | PRODUCTION | Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable |
MAX4389 | PRODUCTION | Ultra-Small, Low-Cost, 85MHz Op Amps with Rail-to-Rail Outputs and Disable |
MAX4412 | PRODUCTION | Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4414 | PRODUCTION | Low-Power, +3V/+5V, 400MHz Single-Supply Op Amps with Rail-to-Rail Outputs |
MAX4452 | PRODUCTION | Low-Cost, +3V/+5V, 620µA, 200MHz, Single-Supply Op Amps with Rail-to-Rail Outputs |
Tools & Simulations
SPICE Model 1
Latest Discussions
No discussions on MAX4090 yet. Have something to say?
Start a Discussion on EngineerZone®