MAX4070

PRODUCTION

Bidirectional, High-Side, Current-Sense Amplifiers with Reference

Part Models
2
1ku List Price
Starting From $1.53

Part Details

  • Bidirectional, Compact, Current-Sense Solution
  • Total Output Error Less than 1.5%
  • Selectable Gain of 50V/V or 100V/V
  • Wide 1.35V to 24V Common-Mode Range Independent of Supply Voltage
  • 2.7V to 24V Single-Supply Operation
  • Internal Precision Reference
    • Adjustable (MAX4069)
    • 2.50V (MAX4070)
    • 1.50V (MAX4071)
  • Low 100µA Supply Current
  • 10µA Supply Current in Shutdown
  • Available in Space-Saving Packages
    • 8-Pin Thin QFN (MAX4070/MAX4071/MAX4072)
    • 8-Pin µMAX (MAX4070/MAX4071MAX4072)
    • 10-Pin µMAX (MAX4069)
MAX4070
Bidirectional, High-Side, Current-Sense Amplifiers with Reference
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Latest Discussions

No discussions on MAX4070 yet. Have something to say?

Start a Discussion on EngineerZone®