MAX40659

PRODUCTION

Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications

TIA Ideal for Industrial and Automotive LIDAR Applications

Part Models
2
1ku List Price
Starting From $3.57
Viewing:

Part Details

  • 45nARMS Noise
  • Two Transimpedance Values Available
    • 18kΩ (MAX40658)
    • 36kΩ (MAX40659)
  • 360MHz Minimum Bandwidth
  • Internal Clamp For Input Current Up To 100mA
  • Offset Adjust Input
  • 70mW Power Dissipation
  • 3.3V Operation
MAX40659
Transimpedance Amplifier with 100mA Input Current Clamp for LiDAR Applications
MAX40658, MAX40659: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40658EVKIT

Evaluation Kit for the MAX40658/MAX40659

Features and Benefits

  • Easy +3.3V Electrical Evaluation of MAX40658
  • EV Kit Designed for 50Ω Interfaces
  • -40°C to +85°C Temperature Range
  • Evaluated 8-TDFN-EP MAX40658AETA+ Device
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40658 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40658 and MAX40659 transimpedance amplifier.

Note that the MAX40658 evaluation kit provides an electrical interface to the IC that is similar, but not identical to, a photodiode.

The MAX40658 EV kit PCB comes with a MAX40658AETA+ 18.3kΩ transimpedance device installed. To evaluate the MAX40659AETA+ (36.6kΩ transimpedance), contact the factory for free samples of the pin-compatible device.

Applications

  • Autonomous Driving Systems
  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement

MAX40658EVKIT
Evaluation Kit for the MAX40658/MAX40659
MAX40658EVKIT: Board Photo

Latest Discussions

No discussions on max40659 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed