MAX4061

PRODUCTION

Differential Microphone Preamplifiers with Internal Bias and Complete Shutdown

Part Models
2
1ku List Price
Starting From $0.59

Part Details

  • 2.4V to 5.5V Single-Supply Operation
  • Adjustable Gain or Fixed-Gain Options
  • High PSRR (86dB at 1kHz)
  • High CMRR (70dB at 1kHz)
  • Low Input-Referred Noise
  • Integrated Microphone Bias
  • 750µA Supply Current
  • 0.3µA Shutdown Current
  • ±4kV ESD Protection (AUX_IN)
  • Rail-to-Rail Outputs
  • THD+N: 0.04% at 1kHz
  • Available in Space-Saving Packages
    • 8-Pin TDFN (MAX4060/MAX4061)
    • 8-Pin µMAX (MAX4060/MAX4061)
    • 10-Pin µMAX (MAX4062)
MAX4061
Differential Microphone Preamplifiers with Internal Bias and Complete Shutdown
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Instrumentation Amplifiers 1
MAX4462 PRODUCTION SOT23, 3V/5V, Single-Supply, Rail-to-Rail Instrumentation Amplifiers
Low Input Bias Current Op Amps (≤100 pA) 1
MAX4400 PRODUCTION Single/Dual/Quad, Low-Cost, Single-Supply, Rail-to-Rail Op Amps with Shutdown
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX4061 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed