MAX40213

PRODUCTION

Transimpedance Amplifiers with Selectable Gain and Input Current Clamp

Replaces Discrete Amps for a Smaller Footprint and Better Consistency

Part Models
2
1ku List Price
Starting From $2.33

Part Details

  • Optimized for CIN = 0.25pF to 5pF
  • Bandwidth = 300MHz (typ)
  • 1.1pA/√Hz Input-Referred Noise
  • Two Pin-Selectable Transimpedance Values (RL = 1kΩ)
    • 150kΩ
    • 750kΩ
  • Internal Clamp for Input Current up to 2A (Transient)
  • Fast Overload Recovery: 25ns at 100mA
  • Offset Input ​Provides Offset Adjust Feature
  • SD Input Shuts Down Internal Circuitry
  • 3.3V Operation
  • 1.75mm x 1.24mm, 8-Bump WLP
MAX40213
Transimpedance Amplifiers with Selectable Gain and Input Current Clamp
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Optical Transimpedance Amplifiers 2
MAX40660 PRODUCTION High-Bandwidth Automotive Transimpedance Amplifier with Fast Output Recovery and Input Current Clamp for LiDAR
MAX40662 RECOMMENDED FOR NEW DESIGNS Quad Transimpedance Amplifier with Input Current Clamp and Multiplexer for LiDAR
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
MAX40213EVKIT

Evaluation Kit for the MAX40213

Features and Benefits

  • Two Evaluation Circuits: 50Ω and Hi-Z Outputs for Different Equipment
  • -40°C to +85°C Temperature Range
  • Accommodates Easy-to-Use Components
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40213 evaluation kit (EV kit) is a fully assembled electrical demonstration kit that provides a proven design to evaluate the MAX40213 transimpedance amplifiers. Included in the EV kit are two different output circuits to accommodate different terminations on the equipment.

Note that the MAX40213 EV kit provides an electrical interface to the IC that is similar, but not the same as a photodiode.

The MAX40213 EV kit PCB comes with two MAX40213EWA+ installed.

Applications

  • Industrial Safety Systems
  • LIDAR Receivers
  • Optical Distance Measurement

MAX40213EVKIT
Evaluation Kit for the MAX40213

Latest Discussions

Recently Viewed