MAX40204

RECOMMENDED FOR NEW DESIGNS

36V, Pin-Programmable Gain, Bidirectional CSA

Increase Your Measurement Accuracy by 10x with On-the-Fly Selectable Gain

Part Models
2
1ku List Price
Starting From $1.19

Part Details

  • -0.1V to 36V Wide Input Common Mode
  • Ultra-Low, 2μV Input Offset Voltage
  • On-the-Fly Gain Setting Input
  • Bidirectional/Unidirectional Current Sensing
  • 20nA (max) Input Bias Current
  • Extremely Low, 50nV/°C Input Offset Tempco
  • 0.05% Gain Error
  • 21μA Supply Current
  • 70nA (typ) Shutdown Current
  • 1.7V to 5.5V Single Supply Operating Range
  • Space-Saving 8-Bump WLP and 8-Pin TDFN Packages
MAX40204
36V, Pin-Programmable Gain, Bidirectional CSA
Ask a Question

Documentation

Learn More

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Current Sense Amplifiers 1
MAX44284 PRODUCTION 36V, Input Common-Mode, High-Precision, Low-Power Current-Sense Amplifier
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX40204EVKIT

Evaluation Kit for the MAX40204

Features and Benefits

  • Wide -0.1V to 36V Input Range Common Mode Range
  • Operates Off a Single 5V Supply
  • Unidirectional/Bidirectional Operation
  • On-the-Fly Gain Input Jumper
  • Shutdown Mode Jumper
  • -40°C to +125°C Temperature Range
  • Lead(Pb)-Free and RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX40204 evaluation kit (EV kit) is designed to evaluate the MAX40204ANA+, a precision bidirectional current-sense amplifier with wide common-mode input in an 8-bump WLP package. The EV kit provides bidirectional and unidirectional current-sensing options, a jumper (J1) to switch between two gain options (10V/V and 100V/V), and another jumper (J2) to place the board in low power mode.

The EV kit features Kelvin connections for force and sense at the amplifier inputs and a very precise current- sense resistor with a ±0.5% tolerance for accurate measurement. Various test points are included for additional evaluation. The EV kit PCB is available with the MAX40204ANA+ installed.

Applications

  • Base Station
  • Current Sensing in Power Management Systems
  • Medical Instruments
  • Notebook Computers
  • Portable and Battery-Operated Systems
  • Smart Phones and Tablets

MAX40204EVKIT
Evaluation Kit for the MAX40204

Latest Discussions

Recently Viewed